(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Apron (Cut/Heat Resistant, Kevlar) Bottom Cross Type

Apron (Cut/Heat Resistant, Kevlar) Bottom Cross Type

Standard Unit Price:
1,240,885 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Free size
・Cross hanging type
・Material-Kevlar (super aramid fiber)
・Heat-proof temperature of material-300℃
・Dim.-63 x 93cm
・Good resistance to cutting, heat-resistant, and durability

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,240,885 IDR

Part Number : EA355K-11
Days to Ship 8 Day(s) or more
Standard Unit Price 1,240,885 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)