(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Apron (Single-Action Type, Made of Urethane)

Apron (Single-Action Type, Made of Urethane)

Standard Unit Price:
1,519,595 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Steel spring is built in at waist part (hanger strap-less type)
・Material-Urethane resin is applied to both sides of polyurethane base fabric.
・Good anti-bacterial, mold-proof, waterproof and anti-dirt
・Dim. (cm)…90 x 110

Basic Specifications

  • Materials
    Urethane resin is applied to the both sides of polyurethane base cloth

Catalog

Japanese Only

Part Number
Size

Refine by

  • 90×110cm
  • 90×120cm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
90×110cm
8 Day(s) or more
1,519,595 IDR

Part Number : EA355BA-5A
Days to Ship 8 Day(s) or more
Standard Unit Price 1,519,595 IDR

Specificationtitle

  • Materials
    Urethane resin is applied to the both sides of polyurethane base cloth
  • Size
    90×110cm
90×120cm
9 Day(s) or more
1,584,377 IDR

Part Number : EA355BA-5B
Days to Ship 9 Day(s) or more
Standard Unit Price 1,584,377 IDR

Specificationtitle

  • Materials
    Urethane resin is applied to the both sides of polyurethane base cloth
  • Size
    90×120cm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)