(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (5 Fingers / Stainless Steel / Ambidextrous)

Gloves (5 Fingers / Stainless Steel / Ambidextrous)

Standard Unit Price:
2,548,880 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Fits either right or left hand
・Material-Chain: stainless steel, Wrist: nylon
・Gloves for protecting the hands from cut at maintenance of knife and cutter
・Since this is conductive, do not contact with electricity.
・The inner gloves are separately sold.(For inner gloves, see page 1298.)
・Dim.…S
・Length…220mm

Basic Specifications

  • Size
    M
  • Materials
    Chain part: Stainless steel, Wrist part: Nylon
  • Thickness
    1.1mm
  • Weight
    197g
  • Color
    Belt color: Red
  • Quantity
    1 pc.
  • Stainless Steel Chain Mesh
    Chain of 4 mm outer diameter ring
  • Details 1
    5-Finger Stainless Steel Gloves
  • Middle finger length
    85mm
  • Overall length
    235mm
  • Palm circumference
    200mm
  • Details 2
    For both left and right hands
  • Details 3
    Hygienic, light and comfortable to wear
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
9 Day(s) or more
2,548,880 IDR

Part Number : EA354SE-3A
Days to Ship 9 Day(s) or more
Standard Unit Price 2,548,880 IDR

Specificationtitle

  • Size
    M
  • Materials
    Chain part: Stainless steel, Wrist part: Nylon
  • Thickness
    1.1mm
  • Weight
    197g
  • Color
    Belt color: Red
  • Quantity
    1 pc.
  • Stainless Steel Chain Mesh
    Chain of 4 mm outer diameter ring
  • Details 1
    5-Finger Stainless Steel Gloves
  • Middle finger length
    85mm
  • Overall length
    235mm
  • Palm circumference
    200mm
  • Details 2
    For both left and right hands
  • Details 3
    Hygienic, light and comfortable to wear