(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Synthetic Leather / Thickness 0.6 mm)

Gloves (Synthetic Leather / Thickness 0.6 mm)

Standard Unit Price:
368,268 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material-Palm:Synthetic leather, Back:nylon mesh
・Length-210mm (L size)
・Friction reducing pad provided on the palm
・With reinforced finger tip
・With hook and loop fastener
・Size-M

Basic Specifications

  • Specifications
    Unlined Back
  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.6mm
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Middle finger length
    100mm
  • Overall length
    225mm
  • Palm circumference
    220mm
  • Product type
    Slip prevention
  • Usage applications
    For work
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
368,268 IDR

Part Number : EA353CM-79
Days to Ship 9 Day(s) or more
Standard Unit Price 368,268 IDR

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.6mm
  • Cuff
    Hook-and-loop tape stop
  • Quantity
    1 pair
  • Middle finger length
    100mm
  • Overall length
    225mm
  • Palm circumference
    220mm
  • Product type
    Slip prevention
  • Usage applications
    For work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)