(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Synthetic Leather / OD Color / Thickness 0.6 mm)

Gloves (Synthetic Leather / OD Color / Thickness 0.6 mm)

Standard Unit Price:
246,623 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Palm:Synthetic leather, Back:nylon mesh
・Size-M
・Length-220mm (L size)
・Usage-For engineering works architecture、shipping industry, etc..
・ Palm and the root of thumb are reinforced.
・Cuff-The product made of cloth rubber, magictape
・ Excellent in the aeration property, and hard to slip even in a wet condition.

Basic Specifications

  • Specifications
    Unlined Back
  • Size
    L
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.6mm
  • Color
    OD color
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Details 1
    Reinforced palm and base of thumb
  • Middle finger length
    85mm
  • Overall length
    220mm
  • Palm circumference
    210mm
  • Product type
    Slip prevention
  • Usage applications
    For work
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
246,623 IDR

Part Number : EA353BJ-92
Days to Ship 8 Day(s) or more
Standard Unit Price 246,623 IDR

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    L
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.6mm
  • Color
    OD color
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Details 1
    Reinforced palm and base of thumb
  • Middle finger length
    85mm
  • Overall length
    220mm
  • Palm circumference
    210mm
  • Product type
    Slip prevention
  • Usage applications
    For work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)