(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Synthetic Leather / Blue, Gray / Thickness 1.1 mm)

Gloves (Synthetic Leather / Blue, Gray / Thickness 1.1 mm)

Standard Unit Price:
181,347 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Palm:Synthetic leather, Back:nylon mesh
・Length-220mm (L size)
・Rubber-tightened.
・Size-M
・Cuff-rubber iris
・ Reinforced at the root of thumb
・The wrist has an opening, so you can attach or detach it smoothly.
・ Excellent inthe aeration property, and hard to slip even in a wet condition.

Basic Specifications

  • Specifications
    Unlined Back
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    1.1mm
  • Color
    blue/gray
  • Cuff
    Rubber squeezing
  • Quantity
    1 pair
  • Product type
    Slip prevention
  • Usage applications
    For work
Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Middle finger length

Refine by

  • 78mm
  • 80mm
  • 85mm
  • Clear
Overall length

Refine by

  • 210mm
  • 220mm
  • 225mm
  • Clear
Palm circumference

Refine by

  • 210mm
  • 220mm
  • 230mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
78mm
210mm
210mm
9 Day(s) or more
181,347 IDR

Part Number : EA353BJ-86
Days to Ship 9 Day(s) or more
Standard Unit Price 181,347 IDR

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    M
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    1.1mm
  • Color
    blue/gray
  • Cuff
    Rubber squeezing
  • Quantity
    1 pair
  • Middle finger length
    78mm
  • Overall length
    210mm
  • Palm circumference
    210mm
  • Product type
    Slip prevention
  • Usage applications
    For work
L
80mm
220mm
220mm
8 Day(s) or more
181,783 IDR

Part Number : EA353BJ-87
Days to Ship 8 Day(s) or more
Standard Unit Price 181,783 IDR

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    L
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    1.1mm
  • Color
    blue/gray
  • Cuff
    Rubber squeezing
  • Quantity
    1 pair
  • Middle finger length
    80mm
  • Overall length
    220mm
  • Palm circumference
    220mm
  • Product type
    Slip prevention
  • Usage applications
    For work
LL
85mm
225mm
230mm
9 Day(s) or more
181,928 IDR

Part Number : EA353BJ-88
Days to Ship 9 Day(s) or more
Standard Unit Price 181,928 IDR

Specificationtitle

  • Specifications
    Unlined Back
  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    1.1mm
  • Color
    blue/gray
  • Cuff
    Rubber squeezing
  • Quantity
    1 pair
  • Middle finger length
    85mm
  • Overall length
    225mm
  • Palm circumference
    230mm
  • Product type
    Slip prevention
  • Usage applications
    For work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)