(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Synthetic Leather / Black, Gray / Thickness 0.5 mm)

Gloves (Synthetic Leather / Black, Gray / Thickness 0.5 mm)

Standard Unit Price:
186,580 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Palm:Synthetic leather, Back:nylon mesh
・Size-M
・Length-220mm (L size)
・Cuff-The product made of cloth rubber, magic tape
・Usage-For engineering works architecture、shipping industry, etc..
・Soft and strong resistance to friction
・ Will hardly slip if it gets wet with water.

Basic Specifications

  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Product type
    Slip prevention
  • Usage applications
    For work

Catalog

Japanese Only

Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Middle finger length

Refine by

  • 92mm
  • 94mm
  • 96mm
  • Clear
Overall length

Refine by

  • 215mm
  • 220mm
  • 225mm
  • Clear
Palm circumference

Refine by

  • 200mm
  • 210mm
  • 220mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
92mm
215mm
200mm
8 Day(s) or more
186,580 IDR

Part Number : EA353BJ-81
Days to Ship 8 Day(s) or more
Standard Unit Price 186,580 IDR

Specificationtitle

  • Size
    M
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Middle finger length
    92mm
  • Overall length
    215mm
  • Palm circumference
    200mm
  • Product type
    Slip prevention
  • Usage applications
    For work
L
94mm
220mm
210mm
9 Day(s) or more
195,909 IDR

Part Number : EA353BJ-82
Days to Ship 9 Day(s) or more
Standard Unit Price 195,909 IDR

Specificationtitle

  • Size
    L
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Middle finger length
    94mm
  • Overall length
    220mm
  • Palm circumference
    210mm
  • Product type
    Slip prevention
  • Usage applications
    For work
LL
96mm
225mm
220mm
9 Day(s) or more
186,798 IDR

Part Number : EA353BJ-83
Days to Ship 9 Day(s) or more
Standard Unit Price 186,798 IDR

Specificationtitle

  • Size
    LL
  • Materials
    Palm: Synthetic leather, back of hand: Nylon mesh
  • Thickness
    0.5mm
  • Cuff
    Made of cloth rubber, hook-and-loop tape closure
  • Quantity
    1 pair
  • Middle finger length
    96mm
  • Overall length
    225mm
  • Palm circumference
    220mm
  • Product type
    Slip prevention
  • Usage applications
    For work

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)