(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
cowhide gloves (Palm: Cowhide, Back: Cotton knit)

cowhide gloves (Palm: Cowhide, Back: Cotton knit)

Standard Unit Price:
328,725 IDR
Days to Ship :
9 Day(s) or more

Suitable for civil engineering, metalworking, electrical working, carpentry, etc., Cowhide gloves with adjustable hook-and-loop tapes that fit perfectly on the wrists and do not fall off easily.

Basic Specifications

  • Materials
    Palm: Cowhide back of hand: Cotton knitted fabric
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    Ideal for civil engineering construction, metalwork industry, electrical work, scaffolding builders, etc.
  • Details 1
    Hook-and-loop tape stop
  • Overall length
    220mm
Part Number
Size

Refine by

  • M
  • L
  • Clear
Middle finger length

Refine by

  • 85mm
  • 90mm
  • Clear
Palm circumference

Refine by

  • 190mm
  • 195mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
85mm
190mm
9 Day(s) or more
328,725 IDR

Part Number : EA353BE-41
Days to Ship 9 Day(s) or more
Standard Unit Price 328,725 IDR

Specificationtitle

  • Size
    M
  • Materials
    Palm: Cowhide back of hand: Cotton knitted fabric
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    Ideal for civil engineering construction, metalwork industry, electrical work, scaffolding builders, etc.
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    85mm
  • Overall length
    220mm
  • Palm circumference
    190mm
L
90mm
195mm
9 Day(s) or more
328,725 IDR

Part Number : EA353BE-42
Days to Ship 9 Day(s) or more
Standard Unit Price 328,725 IDR

Specificationtitle

  • Size
    L
  • Materials
    Palm: Cowhide back of hand: Cotton knitted fabric
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Applications
    Ideal for civil engineering construction, metalwork industry, electrical work, scaffolding builders, etc.
  • Details 1
    Hook-and-loop tape stop
  • Middle finger length
    90mm
  • Overall length
    220mm
  • Palm circumference
    195mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)