(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Filter with Air Regulator EA153AF-13

Filter with Air Regulator EA153AF-13

【Product Specifications】
・Height-250mm
・Operating pressure-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Filter-5μm
・Weight-410g
・End-to-end-65mm
・Mounting screw…Rc (PT) 3/8

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA153AF-13

Part Number
EA153AF-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

942,155 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153AF-13 in the Filter with Air Regulator EA153AF-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)