(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Spray EA115ML-1

Hand Spray EA115ML-1

Standard Unit Price:
563,350 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Pressure feed spray
・Tank material-Polyethylene
・Capacity-1.0L
・Dim.-Dia. 125 x 220(H)mm
・Weight-242g
・Its spraying amount is adjustable with the nozzle.
・Use it by filling detergent or cleaning agent.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
563,350 IDR

Part Number : EA115ML-1
Days to Ship 8 Day(s) or more
Standard Unit Price 563,350 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)