(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spray Container EA115MA-16A

Spray Container EA115MA-16A

Standard Unit Price:
185,893 IDR
Days to Ship :
12 Day(s) or more

【Product Specifications】
・Capacity-600ml
・Dim.-Dia. 100 x 235mm
・Weight-100g
・Nozzle length-175mm
・With dilution scale
・Material-Polyethylene
・Applicable detergent…For powerful detergent(EA922KA-9, -9B)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
185,893 IDR

Part Number : EA115MA-16A
Days to Ship 12 Day(s) or more
Standard Unit Price 185,893 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)