(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roller Brush Set (for Finishing, Hair Length 6 mm)
  • Volume Discount

Roller Brush Set (for Finishing, Hair Length 6 mm)

Standard Unit Price:
194,891 IDR-
Days to Ship :
8 Day(s) or more

[Features]
·Features a roller with ultrafine fibers (microfibers) for the pile yarn
·Short hair type with excellent paint absorption and good workability.

Part Number
Quantity

Refine by

  • 2 pcs.
  • Clear
Weight

Refine by

  • 10g
  • 20g
  • 50g
  • Clear
Bristle Material

Refine by

  • Polyester
  • Clear
Bristle length

Refine by

  • 6mm
  • Clear
Compatible Coating

Refine by

  • Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
  • Clear
Hair Width

Refine by

  • 100mm
  • 150mm
  • 175mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
8 Day(s) or more
257,845 IDR

Part Number : EA109NE-61
Days to Ship 8 Day(s) or more
Standard Unit Price 257,845 IDR

Specificationtitle

  • Quantity
    -
  • Weight
    -
  • Bristle Material
    -
  • Bristle length
    -
  • Compatible Coating
    -
  • Hair Width
    -
  • Set contents
    2-pc. set: EA109NE-66 (2 rollers included) × 1 pack, EA109NC-4 (handle) × 1 pc.
  • Roller Outer Diameter
    -
  • Roller Inner Diameter
    -
  • Compatible Handles
    -
  • Features
    -
-
-
-
-
-
-
9 Day(s) or more
276,109 IDR

Part Number : EA109NE-62
Days to Ship 9 Day(s) or more
Standard Unit Price 276,109 IDR

Specificationtitle

  • Quantity
    -
  • Weight
    -
  • Bristle Material
    -
  • Bristle length
    -
  • Compatible Coating
    -
  • Hair Width
    -
  • Set contents
    2-pc. set: EA109NE-67 (2 rollers included) × 1 pack, EA109NC-4 (handle) × 1 pc.
  • Roller Outer Diameter
    -
  • Roller Inner Diameter
    -
  • Compatible Handles
    -
  • Features
    -
-
-
-
-
-
-
8 Day(s) or more
351,107 IDR

Part Number : EA109NE-63
Days to Ship 8 Day(s) or more
Standard Unit Price 351,107 IDR

Specificationtitle

  • Quantity
    -
  • Weight
    -
  • Bristle Material
    -
  • Bristle length
    -
  • Compatible Coating
    -
  • Hair Width
    -
  • Set contents
    2-pc. set: EA109NE-68 (2 rollers included) × 1 pack, EA109NC-4 (handle) × 1 pc.
  • Roller Outer Diameter
    -
  • Roller Inner Diameter
    -
  • Compatible Handles
    -
  • Features
    -
2 pcs.
10g
Polyester
6mm
Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
100mm
16 Day(s) or more
194,891 IDR

  • Volume Discount
Part Number : EA109NE-66
Days to Ship 16 Day(s) or more
Standard Unit Price 194,891 IDR

Specificationtitle

  • Quantity
    2 pcs.
  • Weight
    10g
  • Bristle Material
    Polyester
  • Bristle length
    6mm
  • Compatible Coating
    Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
  • Hair Width
    100mm
  • Set contents
    -
  • Roller Outer Diameter
    25mm
  • Roller Inner Diameter
    18mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Short hair type with excellent paint absorption and good workability.
2 pcs.
20g
Polyester
6mm
Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
150mm
9 Day(s) or more
212,958 IDR

Part Number : EA109NE-67
Days to Ship 9 Day(s) or more
Standard Unit Price 212,958 IDR

Specificationtitle

  • Quantity
    2 pcs.
  • Weight
    20g
  • Bristle Material
    Polyester
  • Bristle length
    6mm
  • Compatible Coating
    Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
  • Hair Width
    150mm
  • Set contents
    -
  • Roller Outer Diameter
    25mm
  • Roller Inner Diameter
    18mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Short hair type with excellent paint absorption and good workability.
2 pcs.
50g
Polyester
6mm
Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
175mm
16 Day(s) or more
285,632 IDR

Part Number : EA109NE-68
Days to Ship 16 Day(s) or more
Standard Unit Price 285,632 IDR

Specificationtitle

  • Quantity
    2 pcs.
  • Weight
    50g
  • Bristle Material
    Polyester
  • Bristle length
    6mm
  • Compatible Coating
    Concrete, mortar, drywall, ceramic siding, steel part, galvanized iron, wood part, rigid PVC
  • Hair Width
    175mm
  • Set contents
    -
  • Roller Outer Diameter
    34mm
  • Roller Inner Diameter
    28mm
  • Compatible Handles
    EA109NC-4
  • Features
    ·A roller that adopts ultrafine fibers (microfibers) for the pile yarn. ·Short hair type with excellent paint absorption and good workability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)