(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[for EA109NA-51 to -53]Spare Roller

[for EA109NA-51 to -53]Spare Roller【1-2 Pieces Per Package】

Standard Unit Price:
223,560 IDR-
Days to Ship :
8 Day(s) or more

[Features]
·Non-foaming type for exterior
·Excellent stable shape with little settling even when working for a long time.
Bristle material: polyester hair

Basic Specifications

  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Bristle Material
    Polyester hair
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc.
Part Number
Details 1

Refine by

  • Spare roller for EA109NA-53
  • Spare roller for EA109NA-52
  • Spare roller for EA109NA-51
  • Clear
Roller size

Refine by

  • ø 37×100mm
  • ø 37×150mm
  • ø 37×175mm
  • Clear
Hair Width

Refine by

  • 100mm
  • 150mm
  • 175mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Spare roller for EA109NA-51
ø 37×100mm
100mm
16 Day(s) or more
223,560 IDR

Part Number : EA109NA-55
Days to Ship 16 Day(s) or more
Standard Unit Price 223,560 IDR

Specificationtitle

  • Details 1
    Spare roller for EA109NA-51
  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Bristle Material
    Polyester hair
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Roller size
    ø 37×100mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc.
  • Hair Width
    100mm
Spare roller for EA109NA-52
ø 37×150mm
150mm
8 Day(s) or more
266,925 IDR

2 Pieces Per Package

Part Number : EA109NA-56
Days to Ship 8 Day(s) or more
Standard Unit Price 266,925 IDR
Quantity 2 Pieces Per Package

Specificationtitle

  • Details 1
    Spare roller for EA109NA-52
  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Bristle Material
    Polyester hair
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Roller size
    ø 37×150mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc.
  • Hair Width
    150mm
Spare roller for EA109NA-53
ø 37×175mm
175mm
16 Day(s) or more
383,292 IDR

Part Number : EA109NA-57
Days to Ship 16 Day(s) or more
Standard Unit Price 383,292 IDR

Specificationtitle

  • Details 1
    Spare roller for EA109NA-53
  • Quantity
    2 pcs.
  • Details 2
    For exterior
  • Bristle Material
    Polyester hair
  • Shaft Diameter
    6mm
  • Bristle length
    20mm
  • Roller size
    ø 37×175mm
  • Compatible Coating
    Concrete, mortar, etc.
  • Compatible Paint
    Water-based urethane, weak solvent urethane, water-based silicone, weak solvent silicone, etc.
  • Hair Width
    175mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)