(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roller Brush Set (for water-based paint)

Roller Brush Set (for water-based paint)

Standard Unit Price:
434,113 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Shaft dia.-6.8mm
・Hair length-13mm
・Brush material - synthetic fibers
・For water-based paint
・With roller brush (2 pcs)
・Brush Width-100mm
・Handle size-130x310(L)mm

Basic Specifications

  • Details 1
    For water-based paint
  • Details 2
    2 rollers included
  • Bristle Material
    Synthetic fiber hair
  • Bristle length
    13mm
Part Number
Handle size

Refine by

  • 340×310(L)mm
  • Clear
Shaft Diameter

Refine by

  • 6.8mm
  • Clear
Hair Width

Refine by

  • 225 mm × 2 pcs.
  • 300mm
  • 300 mm × 2 pcs.
  • Clear
Product detail type

Refine by

  • Set
  • Spare roller
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
340×310(L)mm
6.8mm
300mm
Set
8 Day(s) or more
683,081 IDR

Part Number : EA109NA-35A
Days to Ship 8 Day(s) or more
Standard Unit Price 683,081 IDR

Specificationtitle

  • Details 1
    For water-based paint
  • Details 2
    2 rollers included
  • Bristle Material
    Synthetic fiber hair
  • Handle size
    340×310(L)mm
  • Shaft Diameter
    6.8mm
  • Bristle length
    13mm
  • Hair Width
    300mm
  • Product detail type
    Set
-
-
225 mm × 2 pcs.
Spare roller
16 Day(s) or more
434,113 IDR

Part Number : EA109NA-39A
Days to Ship 16 Day(s) or more
Standard Unit Price 434,113 IDR

Specificationtitle

  • Details 1
    For water-based paint
  • Details 2
    2 rollers included
  • Bristle Material
    Synthetic fiber hair
  • Handle size
    -
  • Shaft Diameter
    -
  • Bristle length
    13mm
  • Hair Width
    225 mm × 2 pcs.
  • Product detail type
    Spare roller
-
-
300 mm × 2 pcs.
Spare roller
16 Day(s) or more
541,115 IDR

Part Number : EA109NA-40A
Days to Ship 16 Day(s) or more
Standard Unit Price 541,115 IDR

Specificationtitle

  • Details 1
    For water-based paint
  • Details 2
    2 rollers included
  • Bristle Material
    Synthetic fiber hair
  • Handle size
    -
  • Shaft Diameter
    -
  • Bristle length
    13mm
  • Hair Width
    300 mm × 2 pcs.
  • Product detail type
    Spare roller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)