(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Acid-Proof Brush EA109MZ-3

Acid-Proof Brush EA109MZ-3

Standard Unit Price:
290,143 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・White hair(Nylon fiber)
・Acid-proof
・Overall length-230 to 245mm
・Dim. (Width)…No.20 (about 60mm)
・Hair length…44mm

Basic Specifications

  • Size
    No.20
  • Details 1
    Acid-Proof Brush
  • Number
    No.20
  • Bristle length
    44mm
  • Overall length
    240mm
  • Materials
    Hair: PET, handle: Wood
  • Bristle width
    55mm
  • Brush Color
    White
  • Brush Shape
    Brace
  • Concentration
    Hydrochloric Acid: 35% or less, sulfuric acid: 30% or less, nitric acid: Can be used for less than 50%
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
290,143 IDR

Part Number : EA109MZ-3
Days to Ship 8 Day(s) or more
Standard Unit Price 290,143 IDR

Specificationtitle

  • Size
    No.20
  • Details 1
    Acid-Proof Brush
  • Number
    No.20
  • Bristle length
    44mm
  • Overall length
    240mm
  • Materials
    Hair: PET, handle: Wood
  • Bristle width
    55mm
  • Brush Color
    White
  • Brush Shape
    Brace
  • Concentration
    Hydrochloric Acid: 35% or less, sulfuric acid: 30% or less, nitric acid: Can be used for less than 50%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)