(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Versatile Brush EA109ME-22

Versatile Brush EA109ME-22

Standard Unit Price:
256,067 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Black hair
・Horse hair
・Overall length-280mm
・Hair length-60mm
・Dim. (Width)…No.35 (85mm)

Basic Specifications

  • Size
    No.35
  • Number
    No.35
  • Bristle length
    60mm
  • Overall length
    280mm
  • Materials
    Horse hair
  • Bristle width
    100mm
  • Bristle root thickness
    26mm
  • Bristle color
    Black bristles
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
256,067 IDR

Part Number : EA109ME-22
Days to Ship 8 Day(s) or more
Standard Unit Price 256,067 IDR

Specificationtitle

  • Size
    No.35
  • Number
    No.35
  • Bristle length
    60mm
  • Overall length
    280mm
  • Materials
    Horse hair
  • Bristle width
    100mm
  • Bristle root thickness
    26mm
  • Bristle color
    Black bristles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)