(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Versatile Brush EA109ME-13 EA109ME-13

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Versatile Brush EA109ME-13
Part Number: EA109ME-13

Standard Unit Price: 376,584 IDR Special Price 376,584 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Black hair
・Pig bristle
・Overall length--11: 240mm-12: 250mm-13: 275mm
・Dim.…75mm
・Hair length…84mm

Specificationtitle

  • Size
    84mm
  • Number
    No. 30
  • Bristle length
    84mm
  • Overall length
    275mm
  • Materials
    Hair: hog hair, handle: Wood
  • Bristle root thickness
    25mm
  • Bristle color
    black hair (supple hair)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)