(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Versatile Brush EA109ME-12

Versatile Brush EA109ME-12

Standard Unit Price:
266,302 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Black hair
・Pig bristle
・Overall length--11: 240mm-12: 250mm-13: 275mm
・Dim.…60mm
・Hair length…76mm

Basic Specifications

  • Size
    70mm
  • Number
    No.25
  • Bristle length
    76mm
  • Overall length
    250mm
  • Materials
    Hair: hog hair, handle: Wood
  • Bristle root thickness
    21mm
  • Bristle color
    black hair (supple hair)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
266,302 IDR

Part Number : EA109ME-12
Days to Ship 8 Day(s) or more
Standard Unit Price 266,302 IDR

Specificationtitle

  • Size
    70mm
  • Number
    No.25
  • Bristle length
    76mm
  • Overall length
    250mm
  • Materials
    Hair: hog hair, handle: Wood
  • Bristle root thickness
    21mm
  • Bristle color
    black hair (supple hair)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)