(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waterproofing Paint Brush EA109MA-2

Waterproofing Paint Brush EA109MA-2

Standard Unit Price:
184,279 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・White hair
・Pig bristle
・For high viscosity(Suitable for waterproofing paint such as resin and silicon)
・Overall length--1: 225mm, -2: 230mm, -3:250mm
・Dim. (Width)…No.20 (50mm)
・Hair length…49mm

Basic Specifications

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    49mm
  • Overall length
    230mm
  • Materials
    Hair: hog hair, handle: Wood
  • Bristle width
    55mm
  • Bristle root thickness
    16mm
  • Applications
    For high viscosity (ideal for waterproof paints such as resin and silicone)
  • Bristle color
    White bristles
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
184,279 IDR

Part Number : EA109MA-2
Days to Ship 8 Day(s) or more
Standard Unit Price 184,279 IDR

Specificationtitle

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    49mm
  • Overall length
    230mm
  • Materials
    Hair: hog hair, handle: Wood
  • Bristle width
    55mm
  • Bristle root thickness
    16mm
  • Applications
    For high viscosity (ideal for waterproof paints such as resin and silicone)
  • Bristle color
    White bristles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)