(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Grade All-Purpose Brush(45 degrees) EA109M-50

High Grade All-Purpose Brush(45 degrees) EA109M-50

Standard Unit Price:
217,719 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・White hair
・Pig bristle
・Overall length-240 to 260mm
・Dim. (Width)…No.20 (50mm)
・Hair length…48mm

Basic Specifications

  • Size
    No.20
  • Bristle length
    48mm
  • Overall length
    250mm
  • Materials
    Hog hair
  • Bristle width
    50mm
  • Bristle root thickness
    18mm
  • Bristle color
    White bristles
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
217,719 IDR

Part Number : EA109M-50
Days to Ship 8 Day(s) or more
Standard Unit Price 217,719 IDR

Specificationtitle

  • Size
    No.20
  • Bristle length
    48mm
  • Overall length
    250mm
  • Materials
    Hog hair
  • Bristle width
    50mm
  • Bristle root thickness
    18mm
  • Bristle color
    White bristles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)