(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush For Varnish EA109M-33

Brush For Varnish EA109M-33

Standard Unit Price:
153,575 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Wool
・Overall length-210 to 230mm
・For varnish
・Size-Dim.-No. 30
・Hair length-35mm
・Brush Width-70mm

Basic Specifications

  • Size
    No. 30
  • Number
    No. 30
  • Bristle length
    35mm
  • Overall length
    210 to 230mm
  • Bristle width
    84mm
  • Bristle root thickness
    15mm
  • Applications
    For varnishing
  • Bristle material
    Wool
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
153,575 IDR

Part Number : EA109M-33
Days to Ship 8 Day(s) or more
Standard Unit Price 153,575 IDR

Specificationtitle

  • Size
    No. 30
  • Number
    No. 30
  • Bristle length
    35mm
  • Overall length
    210 to 230mm
  • Bristle width
    84mm
  • Bristle root thickness
    15mm
  • Applications
    For varnishing
  • Bristle material
    Wool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)