(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
All-Purpose Brush EA109M-22

All-Purpose Brush EA109M-22

Standard Unit Price:
114,646 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Wool
・Overall length-210 to 230mm
・Universal
・Size-Dim.-No. 15
・Hair length-30mm
・Brush Width-40mm

Basic Specifications

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    30mm
  • Overall length
    210 to 230mm
  • Bristle width
    42mm
  • Bristle root thickness
    11mm
  • Bristle material
    Wool
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
114,646 IDR

Part Number : EA109M-22
Days to Ship 8 Day(s) or more
Standard Unit Price 114,646 IDR

Specificationtitle

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    30mm
  • Overall length
    210 to 230mm
  • Bristle width
    42mm
  • Bristle root thickness
    11mm
  • Bristle material
    Wool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)