(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Versatile Brush for Oil-Based Paint (wool) EA109M-12

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Versatile Brush for Oil-Based Paint (wool)
Part Number: EA109M-12

Standard Unit Price: 100,033 IDR Special Price 100,033 IDR
Days to Ship: 8 Day(s) or more

[Features]
Brush with sizes from No.8 to No.25.
[Applications]
It is versatile and can be used for a wide range of purposes.

Specificationtitle

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    30mm
  • Overall length
    210 to 230mm
  • Bristle width
    25mm
  • Bristle root thickness
    11mm
  • Bristle material
    Wool

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)