(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Versatile Brush for Oil-/Water-Based Paints (wool)

Versatile Brush for Oil-/Water-Based Paints (wool)

Standard Unit Price:
63,183 IDR
Days to Ship :
8 Day(s) or more

[Features]
A versatile brush that can be used with both oil-based and water-based paints.
Made of wool, it is soft and sticky, absorbs paints well, and is extremely durable.
[Applications]
It is suitable for a wide range of applications, including various coating materials, architectural coatings, and industrial coatings.

Basic Specifications

  • Size
    No. 10
  • Number
    No. 10
  • Bristle length
    30mm
  • Overall length
    220 to 250mm
  • Bristle width
    30mm
  • Bristle root thickness
    9mm
  • Bristle material
    Wool

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
63,183 IDR

Part Number : EA109M-11
Days to Ship 8 Day(s) or more
Standard Unit Price 63,183 IDR

Specificationtitle

  • Size
    No. 10
  • Number
    No. 10
  • Bristle length
    30mm
  • Overall length
    220 to 250mm
  • Bristle width
    30mm
  • Bristle root thickness
    9mm
  • Bristle material
    Wool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)