(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Koppi Brush EA109LL-4 EA109LL-4

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Koppi Brush EA109LL-4
Part Number: EA109LL-4

Standard Unit Price: 154,571 IDR Special Price 154,571 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Best quality of pig bristle
・For painting, cleaning and applying adhesive
・Overall length-230 to 280mm
・Dim. (Width)…88mm
・Hair length…73mm

Specificationtitle

  • Number
    No.35
  • Bristle length
    73mm
  • Overall length
    270mm
  • Materials
    Hair: sesame hair (highest grade hog hair), handle: Wood
  • Bristle width
    100mm
  • Bristle root thickness
    18mm
  • Applications
    For painting, cleaning and applying adhesives
  • About a Copy Brush
    It is a paint brush made from pig hair as a general product, with flat hair bundle bound by metal.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)