(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Koppi Brush
  • Volume Discount

Koppi Brush

Standard Unit Price:
113,631 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Best quality of pig bristle
・For painting, cleaning and applying adhesive
・Overall length-230 to 280mm
・Dim. (Width)…50mm
・Hair length…53mm

Basic Specifications

  • Number
    No.20
  • Bristle length
    53mm
  • Overall length
    230mm
  • Materials
    Hair: sesame hair (highest grade hog hair), handle: Wood
  • Bristle width
    55mm
  • Bristle root thickness
    13mm
  • Applications
    For painting, cleaning and applying adhesives
  • About a Copy Brush
    It is a paint brush made from pig hair as a general product, with flat hair bundle bound by metal.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
113,631 IDR

  • Volume Discount
Part Number : EA109LL-1
Days to Ship 8 Day(s) or more
Standard Unit Price 113,631 IDR

Specificationtitle

  • Number
    No.20
  • Bristle length
    53mm
  • Overall length
    230mm
  • Materials
    Hair: sesame hair (highest grade hog hair), handle: Wood
  • Bristle width
    55mm
  • Bristle root thickness
    13mm
  • Applications
    For painting, cleaning and applying adhesives
  • About a Copy Brush
    It is a paint brush made from pig hair as a general product, with flat hair bundle bound by metal.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)