(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush for Joints and Frames

Brush for Joints and Frames

Standard Unit Price:
325,816 IDR
Days to Ship :
8 Day(s) or more

[Features]
Brush for joints and frames made from the finest wool, with 2 types of size, No.3 and No.5.

Basic Specifications

  • Overall length
    275mm
  • Materials
    Finest wool
  • Bristle width
    15 mm, 30 mm, 42 mm
  • Set contents
    set of 2 pcs. (No. 3 and No. 5)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
325,816 IDR

Part Number : EA109LJ
Days to Ship 8 Day(s) or more
Standard Unit Price 325,816 IDR

Specificationtitle

  • Overall length
    275mm
  • Materials
    Finest wool
  • Bristle width
    15 mm, 30 mm, 42 mm
  • Set contents
    set of 2 pcs. (No. 3 and No. 5)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)