(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
For lac, Varnish Brush EA109LD-6 EA109LD-6

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

For lac, Varnish Brush EA109LD-6
Part Number: EA109LD-6

Standard Unit Price: 492,985 IDR Special Price 492,985 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Goat hair
・Overall length-215 to 240mm
・For lacquer and vanish
・Dim. (Width)…No.20 (about 55mm)
・Hair length…45mm

Specificationtitle

  • Size
    No. 3
  • Number
    No.20
  • Bristle length
    45mm
  • Overall length
    215mm
  • Materials
    Hair: goat hair, handle: Wood
  • Bristle width
    55mm
  • Bristle root thickness
    19mm
  • Applications
    for lacquer and varnish, and for finish painting of wood parts such as furniture, fittings, etc.
  • Weight
    75g
  • Size (Width)
    No.20 (approx. 55 mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)