(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
For lac, Varnish Brush EA109LD-16

For lac, Varnish Brush EA109LD-16

Standard Unit Price:
113,344 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・White hair
・Wool
・Overall length-215 to 245mm
・Dim. (Width)…No.25 (60mm)
・Hair length…36mm

Basic Specifications

  • Size
    No.25
  • Number
    No.25
  • Bristle length
    36mm
  • Overall length
    235mm
  • Materials
    Hair: wool, handle: Wood
  • Bristle width
    60mm
  • Bristle root thickness
    15mm
  • Applications
    For lacquer and varnish
  • Bristle color
    White bristles
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
113,344 IDR

Part Number : EA109LD-16
Days to Ship 8 Day(s) or more
Standard Unit Price 113,344 IDR

Specificationtitle

  • Size
    No.25
  • Number
    No.25
  • Bristle length
    36mm
  • Overall length
    235mm
  • Materials
    Hair: wool, handle: Wood
  • Bristle width
    60mm
  • Bristle root thickness
    15mm
  • Applications
    For lacquer and varnish
  • Bristle color
    White bristles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)