(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
For lac, Varnish Brush EA109LD-15 EA109LD-15

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

For lac, Varnish Brush EA109LD-15
Part Number: EA109LD-15

Standard Unit Price: 129,406 IDR Special Price 129,406 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・White hair
・Wool
・Overall length-215 to 245mm
・Dim. (Width)…No.20 (50mm)
・Hair length…36mm

Specificationtitle

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    36mm
  • Overall length
    235mm
  • Materials
    Hair: wool, handle: Wood
  • Bristle width
    50mm
  • Bristle root thickness
    15mm
  • Applications
    For lacquer and varnish
  • Bristle color
    White bristles

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)