(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush for Oil-Based Paint, Lacquer and Varnish (wool)

Brush for Oil-Based Paint, Lacquer and Varnish (wool)

Standard Unit Price:
307,283 IDR
Days to Ship :
8 Day(s) or more

[Features]
A brush for oil-based lacquer and varnish.
Made of wool, it is soft and sticky, absorbs paints well, and is extremely durable.
[Applications]
Suitable for painting oil-based lacquer and varnish.

Basic Specifications

  • Overall length
    215 to 245mm
  • Materials
    Wool
  • Bristle width
    30 mm, 50 mm, 70 mm
  • Set contents
    3-piece set (No. 10, No. 20, No. 30)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
307,283 IDR

Part Number : EA109LD-10
Days to Ship 8 Day(s) or more
Standard Unit Price 307,283 IDR

Specificationtitle

  • Overall length
    215 to 245mm
  • Materials
    Wool
  • Bristle width
    30 mm, 50 mm, 70 mm
  • Set contents
    3-piece set (No. 10, No. 20, No. 30)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)