(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush for Oil-Based Paint, Lacquer and Varnish (Goat Hair)

Brush for Oil-Based Paint, Lacquer and Varnish (Goat Hair)

Standard Unit Price:
142,480 IDR
Days to Ship :
8 Day(s) or more

[Features]
Brush with sizes from No.3 to No.15.
[Applications]
It can be used for racks, varnish, and finishing of wooden parts such as furniture and fittings.

Basic Specifications

  • Size
    No. 3
  • Number
    No. 3
  • Bristle length
    24mm
  • Overall length
    215mm
  • Materials
    Hair: goat hair, handle: Wood
  • Bristle width
    10mm
  • Bristle root thickness
    8mm
  • Applications
    for lacquer and varnish, and for finish painting of wood parts such as furniture, fittings, etc.
  • Weight
    8g
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
142,480 IDR

Part Number : EA109LD-1
Days to Ship 8 Day(s) or more
Standard Unit Price 142,480 IDR

Specificationtitle

  • Size
    No. 3
  • Number
    No. 3
  • Bristle length
    24mm
  • Overall length
    215mm
  • Materials
    Hair: goat hair, handle: Wood
  • Bristle width
    10mm
  • Bristle root thickness
    8mm
  • Applications
    for lacquer and varnish, and for finish painting of wood parts such as furniture, fittings, etc.
  • Weight
    8g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)