(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water-Based Paint Thin Brush EA109LB-34

Water-Based Paint Thin Brush EA109LB-34

Standard Unit Price:
225,944 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Chemical fiber(Nylon hair)
・Best for quick-dry emulsion paints
・Overall length-210 to 230mm
・Dim. (Width)…No.20 (50mm)
・Hair length…35mm

Basic Specifications

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    35mm
  • Overall length
    230mm
  • Materials
    chemical fibers (nylon hair)
  • Bristle width
    55mm
  • Bristle root thickness
    14mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
225,944 IDR

Part Number : EA109LB-34
Days to Ship 8 Day(s) or more
Standard Unit Price 225,944 IDR

Specificationtitle

  • Size
    No.20
  • Number
    No.20
  • Bristle length
    35mm
  • Overall length
    230mm
  • Materials
    chemical fibers (nylon hair)
  • Bristle width
    55mm
  • Bristle root thickness
    14mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)