(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Thin Brush Set for Water-Based Paint (Nylon Hair)

Thin Brush Set for Water-Based Paint (Nylon Hair)

Standard Unit Price:
565,570 IDR
Days to Ship :
8 Day(s) or more

[Features]
Set of brushes with sizes from No.8 to No.20, suitable for quick-drying emulsion paint.

Basic Specifications

  • Overall length
    210 to 230mm
  • Materials
    chemical fibers (nylon hair)
  • Bristle width
    25 mm, 30 mm, 42 mm, 55 mm
  • Set contents
    Set of 4 pcs. (No. 8, No. 10, No. 15, No. 20)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
565,570 IDR

Part Number : EA109LB-30
Days to Ship 8 Day(s) or more
Standard Unit Price 565,570 IDR

Specificationtitle

  • Overall length
    210 to 230mm
  • Materials
    chemical fibers (nylon hair)
  • Bristle width
    25 mm, 30 mm, 42 mm, 55 mm
  • Set contents
    Set of 4 pcs. (No. 8, No. 10, No. 15, No. 20)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)