(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Versatile Brush EA109LA-42

Versatile Brush EA109LA-42

Standard Unit Price:
126,035 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Overall length-215 to 230mm
・Hair length-30 to 40mm
・Special nylon and sheep hair mixed
・For water-based varnish, oil-based
・Dim. (Width)…No.15 (45mm)

Basic Specifications

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    35mm
  • Overall length
    220mm
  • Bristle width
    42mm
  • Bristle Thickness
    14mm
  • Applications
    Versatile brush for water-based varnish and oil-based paint
  • Bristle material
    Mixed hair of special nylon and wool
  • Handle material
    Wood
  • Weight
    26g
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
126,035 IDR

Part Number : EA109LA-42
Days to Ship 9 Day(s) or more
Standard Unit Price 126,035 IDR

Specificationtitle

  • Size
    No.15
  • Number
    No.15
  • Bristle length
    35mm
  • Overall length
    220mm
  • Bristle width
    42mm
  • Bristle Thickness
    14mm
  • Applications
    Versatile brush for water-based varnish and oil-based paint
  • Bristle material
    Mixed hair of special nylon and wool
  • Handle material
    Wood
  • Weight
    26g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)