(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Versatile Brush EA109LA-39 EA109LA-39

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Versatile Brush EA109LA-39
Part Number: EA109LA-39

Standard Unit Price: 132,623 IDR Special Price 132,623 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Overall length-215 to 230mm
・Hair length-30 to 40mm
・Special nylon and sheep hair mixed
・For water-based varnish, oil-based
・Dim. (Width)…No.5 (15mm)

Specificationtitle

  • Size
    No. 5
  • Number
    No. 5
  • Bristle length
    30mm
  • Overall length
    215mm
  • Bristle width
    15mm
  • Bristle root thickness
    11mm
  • Bristle Thickness
    9mm
  • Applications
    Versatile brush for water-based varnish and oil-based paint
  • Bristle material
    Mixed hair of special nylon and wool
  • Handle material
    Wood
  • Weight
    11g

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)