(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[3 Pcs] Versatile Brush EA109LA-38

[3 Pcs] Versatile Brush EA109LA-38

Standard Unit Price:
503,004 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Overall length-215 to 230mm
・For water-based varnish and oil-based
・Mixed wool with special nylon and wool
・Set details-Set of 3 pcs(No.10・20・30)

Basic Specifications

  • Details 1
    For water-based varnish and oil-based paint
  • Number
    No. 10, 20, 30
  • Overall length
    215 to 230mm
  • Set contents
    Set of 3 pcs. (30 mm, 55 mm, 84 mm)
  • Details 2
    Mixed hair of special nylon and wool
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
503,004 IDR

Part Number : EA109LA-38
Days to Ship 9 Day(s) or more
Standard Unit Price 503,004 IDR

Specificationtitle

  • Details 1
    For water-based varnish and oil-based paint
  • Number
    No. 10, 20, 30
  • Overall length
    215 to 230mm
  • Set contents
    Set of 3 pcs. (30 mm, 55 mm, 84 mm)
  • Details 2
    Mixed hair of special nylon and wool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)