(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Versatile Brush Set for Oil-/Water-Based Paints (Nylon and Wool)

Versatile Brush Set for Oil-/Water-Based Paints (Nylon and Wool)

Standard Unit Price:
433,634 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Overall length-215 to 230mm
・For water-based varnish and oil-based
・Mixed wool with special nylon and wool
・Set details-Set of 3 pcs(No.5・15・25)

Basic Specifications

  • Details 1
    For water-based varnish and oil-based paint
  • Number
    No. 5, 15, 25
  • Overall length
    215 to 230mm
  • Set contents
    Set of 3 pcs. (15 mm, 42 mm, 70 mm)
  • Details 2
    Mixed hair of special nylon and wool

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
433,634 IDR

Part Number : EA109LA-37
Days to Ship 9 Day(s) or more
Standard Unit Price 433,634 IDR

Specificationtitle

  • Details 1
    For water-based varnish and oil-based paint
  • Number
    No. 5, 15, 25
  • Overall length
    215 to 230mm
  • Set contents
    Set of 3 pcs. (15 mm, 42 mm, 70 mm)
  • Details 2
    Mixed hair of special nylon and wool

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)