(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Paint Brush EA109L-26

Paint Brush EA109L-26

Standard Unit Price:
167,174 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Black grizzled hair(Goat hair, horse hair mixed)
・For general purpose, factory and marine
・Overall length-235 to 240mm
・Dim. (Width)…No.35 (85mm)
・Hair length…47mm

Basic Specifications

  • Size
    No.35
  • Number
    No.35
  • Bristle length
    47mm
  • Overall length
    240mm
  • Materials
    Black sesame hair (mixed hair of goat and horse)
  • Bristle width
    85mm
  • Bristle root thickness
    16mm
  • Applications
    suitable for oil-based paint, general use, factories, ships, steel bridges
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
167,174 IDR

Part Number : EA109L-26
Days to Ship 8 Day(s) or more
Standard Unit Price 167,174 IDR

Specificationtitle

  • Size
    No.35
  • Number
    No.35
  • Bristle length
    47mm
  • Overall length
    240mm
  • Materials
    Black sesame hair (mixed hair of goat and horse)
  • Bristle width
    85mm
  • Bristle root thickness
    16mm
  • Applications
    suitable for oil-based paint, general use, factories, ships, steel bridges

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)