(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush for Water-Based Paint EA109HH-1

Brush for Water-Based Paint EA109HH-1

Standard Unit Price:
91,431 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Chemical fiber hair
・Length-220 to 235mm
・For water-based
・Size-Dim.-No. 10
・Hair length-33mm
・Brush Width-30mm

Basic Specifications

  • Number
    No. 10
  • Bristle length
    33mm
  • Bristle width
    30mm
  • Bristle root thickness
    13mm
  • Bristle Thickness
    14 mm (for EA109HH-2)
  • Applications
    For water-based paint
  • Bristle material
    PET (chemical fiber)
  • Handle material
    Wood
  • Weight
    Approx. 30 g (for EA109HH-2)
  • Handle Length
    190mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
91,431 IDR

Part Number : EA109HH-1
Days to Ship 8 Day(s) or more
Standard Unit Price 91,431 IDR

Specificationtitle

  • Number
    No. 10
  • Bristle length
    33mm
  • Bristle width
    30mm
  • Bristle root thickness
    13mm
  • Bristle Thickness
    14 mm (for EA109HH-2)
  • Applications
    For water-based paint
  • Bristle material
    PET (chemical fiber)
  • Handle material
    Wood
  • Weight
    Approx. 30 g (for EA109HH-2)
  • Handle Length
    190mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)