(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush Set for Water-Based Paint (PET Hair)

Brush Set for Water-Based Paint (PET Hair)

Standard Unit Price:
660,852 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Chemical fiber hair
・Overall length-220 to 235mm
・For water-based
・Set details-Set of 5 pcs(No.10・15・20・25・30)

Basic Specifications

  • Details 1
    Chemical fiber hair
  • Overall length
    220 to 235mm
  • Bristle width
    30 mm, 42 mm, 55 mm, 70 mm, 84 mm
  • Set contents
    Set of 5 pcs. (No. 10, No. 15, No. 20, No. 25, No. 30)
  • Details 2
    For water-based paints
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
660,852 IDR

Part Number : EA109HH
Days to Ship 8 Day(s) or more
Standard Unit Price 660,852 IDR

Specificationtitle

  • Details 1
    Chemical fiber hair
  • Overall length
    220 to 235mm
  • Bristle width
    30 mm, 42 mm, 55 mm, 70 mm, 84 mm
  • Set contents
    Set of 5 pcs. (No. 10, No. 15, No. 20, No. 25, No. 30)
  • Details 2
    For water-based paints

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)