(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[5 Pcs] Brush For Lac, Varnish EA109HG-9

[5 Pcs] Brush For Lac, Varnish EA109HG-9

Standard Unit Price:
292,139 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Wool
・Overall length-210 to 250mm
・For lacquer and vanish
・Set details-Set of 5 pcs(No.5・8・10・15・20)

Basic Specifications

  • Details 1
    For lacquer and varnish
  • Overall length
    210 to 250mm
  • Materials
    Wool
  • Bristle width
    15 mm, 25 mm, 30 mm, 42 mm, 55 mm
  • Set contents
    Set of 5 pcs. (No. 5, No. 8, No. 10, No. 15, No. 20)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
292,139 IDR

Part Number : EA109HG-9
Days to Ship 8 Day(s) or more
Standard Unit Price 292,139 IDR

Specificationtitle

  • Details 1
    For lacquer and varnish
  • Overall length
    210 to 250mm
  • Materials
    Wool
  • Bristle width
    15 mm, 25 mm, 30 mm, 42 mm, 55 mm
  • Set contents
    Set of 5 pcs. (No. 5, No. 8, No. 10, No. 15, No. 20)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)