(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plasterer's Brush With Handle EA109HG-2

Plasterer's Brush With Handle EA109HG-2

Standard Unit Price:
434,120 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・You can change the direction of the brush using the screw.
・Overall length-400mm
・Handle length-300mm
・Black hair(Horsehair and nylon blend)
・Number of lines…6 lines
・Brush dim.…46 x 170mm

Basic Specifications

  • Bristle length
    40mm
  • Overall length
    400mm
  • Handle length
    300mm
  • Brush size
    46×170mm
  • Number of Lines
    6-row
  • Bristle color
    Black
  • Bristle material
    Mixed horsehair and nylon hair
  • Handle material
    Wood
  • Weight
    190g
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
434,120 IDR

Part Number : EA109HG-2
Days to Ship 8 Day(s) or more
Standard Unit Price 434,120 IDR

Specificationtitle

  • Bristle length
    40mm
  • Overall length
    400mm
  • Handle length
    300mm
  • Brush size
    46×170mm
  • Number of Lines
    6-row
  • Bristle color
    Black
  • Bristle material
    Mixed horsehair and nylon hair
  • Handle material
    Wood
  • Weight
    190g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)