(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Long Handle Brush Set for Oil-Based Paint and Joints (Goat Hair)

Long Handle Brush Set for Oil-Based Paint and Joints (Goat Hair)

Standard Unit Price:
148,493 IDR
Days to Ship :
8 Day(s) or more

[Features]
Set of brushes with 2 types of size, No.8 and No.10.
[Applications]
It can be used for oil-based paint and varnish.

Basic Specifications

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    32mm
  • Overall length
    355mm
  • Materials
    Hair: goat hair, handle: Wood
  • Bristle width
    25mm
  • Bristle root thickness
    5mm
  • Bristle Thickness
    7mm
  • Applications
    For oil and varnish
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
148,493 IDR

Part Number : EA109HB-10
Days to Ship 8 Day(s) or more
Standard Unit Price 148,493 IDR

Specificationtitle

  • Size
    No. 8
  • Number
    No. 8
  • Bristle length
    32mm
  • Overall length
    355mm
  • Materials
    Hair: goat hair, handle: Wood
  • Bristle width
    25mm
  • Bristle root thickness
    5mm
  • Bristle Thickness
    7mm
  • Applications
    For oil and varnish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)