(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[2 Pcs] Brush For Oil-Based Paint, Varnish EA109HA-52

[2 Pcs] Brush For Oil-Based Paint, Varnish EA109HA-52

Standard Unit Price:
286,652 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Pig bristle
・Overall length-205・215mm
・For oil-based・varnish・water-based・high viscosity
・Set details-Set of 2 pcs(No.20・30)

Basic Specifications

  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Overall length
    205·215mm
  • Materials
    Hog hair
  • Set contents
    set of 2 pcs. (No. 20 and No. 30)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
286,652 IDR

Part Number : EA109HA-52
Days to Ship 8 Day(s) or more
Standard Unit Price 286,652 IDR

Specificationtitle

  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Overall length
    205·215mm
  • Materials
    Hog hair
  • Set contents
    set of 2 pcs. (No. 20 and No. 30)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)