(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[6 Pcs] Brush Set For Lac, Varnish EA109HA-46

[6 Pcs] Brush Set For Lac, Varnish EA109HA-46

Standard Unit Price:
468,525 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Pig bristle
・Overall length-205 to 210mm
・For oil-based・varnish・water-based・high viscosity
・Set details-Set of 6 pcs(No.5・8・10・12・15・20)

Basic Specifications

  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Overall length
    205 to 210mm
  • Materials
    Hog hair
  • Set contents
    Set of 6 pcs. (No. 5, No. 8, No. 10, No. 12, No. 15, No. 20)
  • Bristle Size
    15 mm, 25 mm, 30 mm, 36 mm, 42 mm, 55 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
468,525 IDR

Part Number : EA109HA-46
Days to Ship 8 Day(s) or more
Standard Unit Price 468,525 IDR

Specificationtitle

  • Details 1
    For oil-based, water-based, and high viscosity paints and varnish
  • Overall length
    205 to 210mm
  • Materials
    Hog hair
  • Set contents
    Set of 6 pcs. (No. 5, No. 8, No. 10, No. 12, No. 15, No. 20)
  • Bristle Size
    15 mm, 25 mm, 30 mm, 36 mm, 42 mm, 55 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)