(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
For lac, Varnish Brush EA109HA-36
  • Volume Discount

For lac, Varnish Brush EA109HA-36

Standard Unit Price:
130,009 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Wool
・Oil-based, For varnish
・Overall length-195mm
・Dim. (Width)…No.20 (50mm)
・Hair length…27mm

Basic Specifications

  • Size
    No.20
  • Details 1
    For oil and varnish
  • Number
    No.20
  • Bristle length
    27mm
  • Overall length
    195mm
  • Materials
    Wool
  • Bristle width
    55mm
  • Bristle root thickness
    5mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
130,009 IDR

  • Volume Discount
Part Number : EA109HA-36
Days to Ship 8 Day(s) or more
Standard Unit Price 130,009 IDR

Specificationtitle

  • Size
    No.20
  • Details 1
    For oil and varnish
  • Number
    No.20
  • Bristle length
    27mm
  • Overall length
    195mm
  • Materials
    Wool
  • Bristle width
    55mm
  • Bristle root thickness
    5mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)