(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil-based rack and varnish brush set, wool (Total length 195-200mm)

Oil-based rack and varnish brush set, wool (Total length 195-200mm)

Standard Unit Price:
37,702 IDR
Days to Ship :
8 Day(s) or more

It is mainly used for oil and varnish.
Bristle color: white, brush width (mm): 10·15·25·30·36·42·55

Basic Specifications

  • Size
    No. 3
  • Details 1
    For oil and varnish
  • Number
    No. 3
  • Bristle length
    25mm
  • Overall length
    195mm
  • Materials
    Wool
  • Bristle width
    10mm
  • Bristle root thickness
    5mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
37,702 IDR

Part Number : EA109HA-30
Days to Ship 8 Day(s) or more
Standard Unit Price 37,702 IDR

Specificationtitle

  • Size
    No. 3
  • Details 1
    For oil and varnish
  • Number
    No. 3
  • Bristle length
    25mm
  • Overall length
    195mm
  • Materials
    Wool
  • Bristle width
    10mm
  • Bristle root thickness
    5mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)