(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[7 Pcs] Brush Set For Lac, Varnish EA109HA-27

[7 Pcs] Brush Set For Lac, Varnish EA109HA-27

Standard Unit Price:
342,490 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Human hair
・Overall length-190 to 200mm
・For oil-based and varnish
・Set details-Set of 7 pcs(No.3・5・8・10・12・15・20)

Basic Specifications

  • Details 1
    For oil and varnish
  • Overall length
    190 to 200mm
  • Materials
    Human hair
  • Bristle width
    10 mm, 15 mm, 25 mm, 30 m, 36 mm, 42 mm, 55 mm
  • Set contents
    Set of 7 pcs. (No. 3, No. 5, No. 8, No. 10, No. 12, No. 15, No. 20)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
342,490 IDR

Part Number : EA109HA-27
Days to Ship 8 Day(s) or more
Standard Unit Price 342,490 IDR

Specificationtitle

  • Details 1
    For oil and varnish
  • Overall length
    190 to 200mm
  • Materials
    Human hair
  • Bristle width
    10 mm, 15 mm, 25 mm, 30 m, 36 mm, 42 mm, 55 mm
  • Set contents
    Set of 7 pcs. (No. 3, No. 5, No. 8, No. 10, No. 12, No. 15, No. 20)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)