(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
[4 Pcs] Brush Set For Lac, Varnish EA109HA-17 EA109HA-17

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

[4 Pcs] Brush Set For Lac, Varnish EA109HA-17
Part Number: EA109HA-17

Standard Unit Price: 263,712 IDR Special Price 263,712 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Sheep body hair
・Length-185mm
・For oil-based and varnish
・Set details-Set of 4 pcs(No.3・5・8・10)

Specificationtitle

  • Details 1
    For oil and varnish
  • Overall length
    185mm
  • Materials
    Sheep hair
  • Bristle root thickness
    4mm
  • Set contents
    Set of 4 pcs. (No. 3, No. 5, No. 8, No. 10)
  • Bristle Size
    10 mm, 15 mm, 25 mm, 30 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)